- Powered by a WaveStream™ LED light engine inside
- Superior optical control with multiple up/down distributions
- Up to 120 lumens per watt
- Over 50% energy savings when compared to fluorescent equivalent
- Architectural quality construction
- Low-glare smooth frosted lens
- Individual or continuous mounting with 4', 8' and 12' lengths
- 0-10V dimming driver standard
- Integral daylight/occupancy sensor option
- Emergency battery backup option
Your internet browser isn't supported.
Element WaveStream LED
Overview
The Element WaveStream luminaire merges classic design with cutting edge technology to provide quality illumination and superior optical control. Using a WaveStream LED direct/indirect light engine inside, its wide batwing distribution makes it an excellent choice for lower ceiling applications and areas where ceiling uniformity is important. Available in 4’, 8’ and 12’ sections with a multitude of options, the Element WaveStream is well suited for commercial office spaces, schools, libraries and other architectural interiors. The WaveStream LED direct/indirect light engine is also available in several other popular Corelite series including the Loft, Minigator, Vertechs and Iridium i2.