- Soft bevel 2” regressed frame available in 14 standard colors
- 4” aperture, 6” grid width providing sleek lines of light
- 2', 4', and 8' sizes available
- 1% Dimming Available
- Static or Field Selectable (CCT and Output) Options Offered
- High performance efficacy up to 115 lm/W
- Flexible – recessed, drywall, and suspension mount
- Integrated control available - WaveLinx Pro, WaveLinx Lite, Wavelinx CAT
Your internet browser isn't supported.
Corelite
R6R
Elevated recessed linear with personalized color accent
The Corelite R6R is a sleek 4-inch aperture linear fixture designed to create visual interest by elevating the illumination plane with an architectural colored regress. Available in three lengths, it features a 2" regressed beveled frame in 14 standard colors. Ideal for offices, classrooms, coves, corridors, and retail environments where differeniated lighting is desired.