Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Perceive PTR

  • Soft bevel 2” regressed frame available in 14 standard colors
  • Patented design with Perceive™ Technology based on cognitive science
  • Perceive Low Glare (PLG) lens for reduced UGR performance
  • Unique optical patterns add dimensionality, visual interest and glare reduction with options less than 16 UGR
  • Options with reduced max luminance below 6000 CD/M2 in accordance with WELL v2 L04
  • High lumen packages up to 10,000 lumens (2x4)
  • Efficacy up to 131 lumens per watt
  • 80 CRI & 90 CRI options in 3000K, 3500K, 4000K CCT, & 5000K CCT (80 CRI Only)
  • Bottom surface can be wiped down for easy cleaning and maintenance
  • Integrated wireless control available - WaveLinx Pro & WaveLinx Lite (Sensor & Node Options)
Perceive PTR

Perceive PTR

Add unique architectural dimension, depth and color to your grid ceiling.

The Corelite Perceive PTR series brings dimension and unique character by raising the illuminated surface with a beautifully beveled, customizable color regress. Offered in 2x2, 2x4 and 1x4 sizes with 14 different standard regress colors. The Perceive PTR is available with high lumen output options in a unique aesthetic enabling personal, distinctive designs with a focus on visual comfort.

No more boring grids

No more boring grids

The Corelite Perceive PTR series adds real depth, color and character to any space with its architecturally beveled regress in any of 14 color options.

Bring your style to life

Bring your style to life

The Corelite Perceive PTR incorporates the differentiation of the Perceive optics and subtle beauty of a 2" aluminum extruded regress. Offered in 1x4, 2x2, and 2x4: The PTR features all Perceive Optic Options, a brand new Glare Reduction optic, and 14 powder coated regress colors.

Look at Me!

Look at Me!

The Corelite Perceive PTR series is offered in multiple glare reducing optical patterns. Each optical pattern offers its own unique aesthetic while reducing glare and creating visual interest.

Stock catalog numbers

Resources

Find product variations