Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Feb 15, 2021

Class A D/I Wall Open Baffle

  • Architectural quality construction
  • Direct-indirect fluorescent lighting
  • Isolates uplight & downlight with lamp isolators & dual-circuit wiring
  • Additional glare-reducing capability with the Eclipse louver
  • Optional 80% and 100% downlight isolators 
  • Optional tapered or rounded die-cast aluminum end caps
  • Individual or continuous mounting
  • Mounts directly to existing structure over 2" x 4" electrical box
Class A D/I Wall Open Baffle

Class A D/I Wall Open Baffle

Overview

The Class A D/I Lensed Wall offers a semi-indirect alternative, providing the same efficient uplight as the Class A D/I Baffle and a subdued ambient glow from the downlight apertures. The Class A D/I Lensed Wall also offers the standard Class A series features, including choice of optional die-cast end caps and matching suspended companion apertures. The Class A D/I Lensed also offers the standard Class A series features, including choice of optional die-cast end caps and a matching wall companion.

Stock catalog numbers

Resources

Other products you might be interested in