Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Feb 15, 2021

Replace with RZL Surface LED

Stellar Surface

  • Architectural quality construction
  • Direct fluorescent lighting
  • Unique radius profile and open baffle design
  • 6", 9" profiles accept 2 and 4 lamp options in T5 and T8
  • Optional 70% and 100% downlight isolators 
  • Individual or continuous mounting
  • Certified to UL/cUL standards
Stellar Surface

Stellar Surface

Overview

While continuing to offer many of the same benefits of the suspended Stellar fixture, such as efficient light distribution for glowing ceilings and vertical surfaces, as well as a cost efficient product design with many standard labor-saving features, the Stellar Surface fixture also solves the challenge of lighting for open spaces with low ceilings. Without resorting to a recessed ceiling fixture, the same wide light distribution and row spacing can be achieved with a much more attractive architectural alternative.

Stock catalog numbers

Resources