- Large variety of drop and regress lens options to fit a wide variety of spaces
- Create ceiling topography by combining regressed and drop lens options
- 1x4, 2x2, 2x4 and 4x4 sizes available
- 80 and 90 CRI options
- Output up to 10,000 lumens
- High performance efficacy up to 130 lm/W
- Extruded aluminum channels form rigid housing for maximum durability
- Extruded channel allows field conversion (regress or drop arrangement)
- Drywall frame and suspension mounting kits available
- Regress lens provides optical cut off w/ smooth lens for reduced glare
- Flexible – recessed, drywall, surface and suspension mount
- Wireless control options available without sacrificing aesthetics
- BAA options available
Your internet browser isn't supported.
InDepth 2.0
Bring Topography to Your Grid
The new generation of the InDepth 2.0 family improves the popular product line designed to create architectural ceiling topography with regressed and drop lens options. InDepth 2.0 offers design flexibility and versatility by providing a large variety of lens options. The regressed lenses provide optical cut off with reduced glare.