- Integral electrical components with a wide range of direct/indirect distributions and independent up/down circuiting
- Available in 2', 4’, 6’, 8’, 12’ lengths as well as continuous runs, for suspended, recessed, surface and wall mount applications
- Available with two high performance low glare optical options
- Seamless continuous frosted roll lens with optional Perceive optics in 4 unique patterns
- Perceive Optics provide numerous options with luminance less than 6,000 candelas per meter squared between 45 and 90 degrees from nadir in accordance with Well v2
- Discreet technology consisting of ultra low UGR black or white baffles concealing a precision-engineered TIR optical system
- Discreet baffles in Black (UGR less than 6) and White (UGR less than 13) baffle options
- Best in class 110º peak candela indirect batwing optic for maximizing ceiling uniformity and on-center spacing
- Up to 127 lumens per watt Direct-Indirect, 121 lumens per watt Direct
- Integrated control available - WaveLinx Pro, WaveLinx Lite, Wavelinx CAT
- Options to meet Buy American Act requirements
Your internet browser isn't supported.
Continua SQ2
How do you Perceive Discreet Illumination
The Corelite Continua SQ2 linear series features a sleek profile engineered for maximum visual comfort. Available in 2', 4’, 6’, 8’, 12’ lengths and continuous runs, for suspended, recessed, surface and wall mount applications the SQ2 offers numerous optical choices allowing the designer to tailor the illumination to the space. Available with either a seamless frosted lens and Corelite's ultra low UGR Discreet optical system, the Continua SQ2 combines the latest LED technology with precision engineered optical control. A wide range of direct/indirect distributions are available to choose from as well as independent up/down circuiting for ultimate flexibility. For truly creative applications, employ the SQ2 connextions to easily create hub-spoke configurations, shapes and patterns to enhance your next project. The SQ2 is well suited for commercial open offices, private offices, conference rooms, corridors, and educational facilities and more.
Perceive Truly Seemless Illumination
No more lens gaps and breaks in illumination. Corelite's proprietary flexible, continuous roll lens delivers high-quality, uniform light along the entire run length. For a unique look, pair with Perceive’s 4 differentiated lens aesthetics (Prism, Waves, Ripple and Honeycomb) to add the perception of depth on a 2-D planar line of light. Don’t forget, the lens reduces glare as well.
Superior Optical Control - Downlight
The SQ2's Discreet superior optics feature best in class 110º peak candela batwing indirect optic combined with precision engineered TIR direct optic. The wide indirect distribution allows for greater row spacing while the direct optical system eliminates glare.
Superior Optical Control - Uplight
SQ2's superior optics include best-in-class, 110º peak candela batwing indirect optic and precision engineered TIR direct optic in wide (80 º), narrow (35 º) and asymmetric. The wide indirect distribution allows for greater row spacing while the direct optical system eliminates glare and provides illumination precisely where you need it.
Heighten your Architectural Space
SQ2 Connextions allows you to easily create hub-spoke configurations, shapes, and patterns to enhance your next project with creative designs and custom colors.
Your Discreet Companion for all projects
The award winning Discreet technology is available in Cirque, Omni, and Vaulta make achieving maximum Well Building L04 (Electric Light Glare) a breeze.Enhance your lighting design with Discreet Recessed fixtures for a unified aesthetic.