- Nominal 4" linear aperture
- Available in 4' and 8' lengths for individual or continuous runs
- Continuous line of light via single-piece roll lens
- Perceive Technology: 5 differentiated lens aesthetics - PARAmid, Prism, Waves, Ripple and Honeycomb
- Integration with 5 common architectural ceiling types
- Multiple lumen packages
- 3000K, 3500K and 4000K CCT at 80+ or 90+ CRI
- BioUp melanopic spectrally-tuned circadian source available in static & dynamic (2700K - 5000K)
- Integrated sensor systems - occupancy, daylight and IoT connectivity
Your internet browser isn't supported.
Continua SQ4 Recessed
Overview
The Corelite Continua SQ4 Recessed features a minimalistic square profile and seamless illumination along the entire row length. Combining the latest LED technology with precision engineered optical control, the SQ4 provides high quality illumination while maximizing spacing capabilities. A wide range of direct distributions are available to choose from as well as independent up/down circuiting for ultimate flexibility. Available in 4’, 8’, and continuous runs. The SQ4 Perceive Technology features 5 differentiated lens aesthetics - PARAmid, Prism, Waves, Ripple and Honeycomb to enhance your interior design. The SQ4 is well suited for commercial open offices, private offices, conference rooms, corridors, healthcare, and educational facilities.
One Big Happy Family
The Corelite Continua SQ4 is now a complete family featuring suspended, surface, recessed, and wall mount options. The SQ4 features seamless illumination along the entire row length. Combining the latest LED technology with precision-engineered optical control, the SQ4 provides high quality illumination while maximizing spacing capabilities. Available in 4’, 8’, and continuous runs.
Watch Creativity Unravel
Say goodbye to lens gaps and breaks in illumination common in traditional linear runs. Seamless illumination and high performance is possible with a proprietary flexible continuous roll lens that won’t ripple or bow over long lengths and high efficacies that provide significant energy savings. The result is high quality uniform illumination along the entire run length for a truly unique aesthetic.
Perceive the Corelite Continua SQ4
SQ4 is now available with 5 differentiated lens aesthetics (PARAmid, Prism, Waves, Ripple and Honeycomb) giving the perception of depth on a 2-D planar line of light, while also reducing glare.
Melanopic Lighting
BioUp technology from Cooper Lighting Solutions enhances the LED spectrum with cyan light to increase the impact of the light to support our circadian rhythm which regulates our sleep/wake cycle, daytime engagement, and mood – all without distorting visual color impression.
Learn More