- Choice of steel or aluminum mounting accessories
Your internet browser isn't supported.
Specifications
Product Description
| Brand Name | Accessories |
| Family | Mounting Brackets and Adapters |
| Description | Tenon Reducer 4" OD TO 2 3/8" OD Bronze |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | N/A |
| UPC | 662401026883 |
| Amperage Rating | N/A |
| Mounting | N/A |
| Voltage Rating | 120-277V |
| Wattage | 40W |
| Product Weight | 7.1 |
| Case Quantity | 1 |
| Pallet Quantity | 216 |
| Country of Origin | US |
| ARRA | Yes |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |