- Choice of steel or aluminum mounting accessories
- Accommodates floodlight and area luminaire mounting
- Tenon top or bolt-on mounting configurations
Your internet browser isn't supported.
101-A22
Specifications
Product Description
| Brand Name | Accessories |
| Family | Mounting Brackets and Adapters |
| Description | Two at 180 Degree Bullhorn for 2 3/8" OD Vertical Tenon Bronze |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | N/A |
| UPC | 662401675739 |
| Amperage Rating | N/A |
| Mounting | Accessory |
| Voltage Rating | Accessory |
| Product Weight | 22.0 |
| Case Quantity | 1 |
| Pallet Quantity | 20 |
| Country of Origin | US |
| ARRA | Yes |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |