Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Round Tapered Decorative Poles

  • 6005-T6 aluminum alloy shaft’ to ‘Seamless 6063 aluminum alloy shaft
  • 356-T6 cast aluminum base with access door
  • Mounting heights from 10’ -22’
  • 2-3/8” and 3” tenon mount options
  • 10+ Optional Finish Colors
  • Four bolt anchorage
Round Tapered Decorative Poles

Round Tapered Decorative Poles

Overview

Aluminum round tapered decorative poles are spun from seamless 6063 alloy aluminum and include a cast 356 alloy base with access door. Anchor bolts per ASTM F1554 Grade 55 are hot dip galvanized on threaded portion along with included nuts and washers. Poles are finished in a premium TGIC polyester powder coat for superior weatherability characteristics.

Resources