- Heavy-duty, 20-gauge steel housing with canopy
- Dual voltage input 120/277 VAC, 60Hz
- White, powder-coat finish
- Long-life, energy-efficient LEDs
- Sealed nickel cadmium batteries with 15-year life expectancy
- Universal, field-selectable chevrons
- Ceiling, wall and end mounting
Your internet browser isn't supported.
RXS - Steel Exit Signs
Overview
The Rival RXS Series Steel Exit features Heavy duty 20-gauge steel housing with canopy . It has dual voltage input to meet a variety of needs. Long-life, energy-efficient LED lamps reduce energy costs and eliminate routine lamp maintenance. The premium sealed nickel cadmium batteries have a 15-year life expectancy.