Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

RXD - Exit Sign

  • Die-cast aluminum housing with canopy
  • Brushed aluminum face
  • Dual voltage input 120/277 VAC, 60Hz
  • Long-life, energy-efficient LEDs
  • Premium sealed nickel cadmium batteries with 15-year life expectancy
  • Universal, field-selectable chevrons
  • Ceiling, wall and end mounting
RXD - Exit Sign

RXD - Exit Sign

Overview

The Rival RXD Series Die-cast Exit features aluminum housing with canopy and a brushed aluminum face. It has dual voltage input to meet a variety of needs. Long-life, energy-efficient LED lamps reduce energy costs and eliminate routine lamp maintenance. The premium sealed nickel cadmium batteries have a 15-year life expectancy. With ceiling, wall and end mounting the Rival RXD Series can meet any design needs. Universal, field-selectable chevrons add versatility. This series is UL damp location listed (indoor).

Resources