Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Nov 17, 2021

RF Recessed Adjustable Remote

  • Recessed adjustable units with baffle or cone inserts
  • Lamp rotates 358 degrees horizontally and 42 degrees vertically
  • White powder coat trim
  • Supplied with mounting frame and junction box
  • Adjustable mounting bars, 18" and 27" rigid bars available
  • Lamps are PAR36 sealed beam only (6 or 12 volt)
  • Maximum lamp wattage is 50 watts
RF Recessed Adjustable Remote

RF Recessed Adjustable Remote

Overview

The RF Recessed Adjustable Series provides remote mount lighting in a recessed trim. It is available in many finish choices for baffle or cone inserts, matching virtually any existing installation. It can be used as a remote when connected to an emergency battery source.

Resources

Want to purchase this product?

Interested in email updates?

Need more information?