Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Apr 02, 2026

REL - Steel Emergency Light

  • Heavy-duty, 20-gauge steel housing
  • White powder coat finish
  • Dual voltage input 120/277 VAC, 60Hz
  • Available in both 6 volt and 12 volt models
  • Powerful incandescent lamping
  • Dependable sealed lead calcium batteries
REL - Steel Emergency Light

REL - Steel Emergency Light

Overview

The Rival REL Series Steel Emergency Light is sealed in a heavy duty 20 gauge steel housing with a white powder coat finish. It has dual voltage input and is available in both 6V and 12V models to meet your specific needs. With dependable sealed led calcium batteries these lights are reliable.

Resources