- Long-lasting, high-efficiency LED heads
- Extra capacity available for use with remote fixtures
- Capacity to run a maximum of three emergency lights
- Runs with six remote emergency light heads
- Dual voltage input 120/277 VAC, 60Hz
- Brownout protection, low-voltage disconnect
- Heavy-duty, 20-gauge steel housing and face plate
- White powder coat finish
Your internet browser isn't supported.
10REL36-LED42
Specifications
Product Description
| Brand Name | Atlite - Emergency |
| Family | REL LED - Steel Emergency Light |
| Description | NY LED Emergency Light, 2 heads, 2 remotes |
Product Details
| Lamp Type | LED |
| UPC | 080083574353 |
| Amperage Rating | N/A |
| Exit / Emergency Material | Steel |
| Mounting | Wall Mount |
| Voltage Rating | 120 / 277V |
| Wattage | 5W |
| Product Weight | 4.1 |
| Case Quantity | 6 |
| Pallet Quantity | 144 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Markham, Canada | No |
| Calgary, AB, Canada | No |