- Dual 120/277 VAC, 60Hz input
- Solid-state circuitry (no mechanical relay is used)
- Output short-circuit and reverse polarity protected
- Transfer with AC line-latching
- Brownout protection
- Sealed, maintenance-free lead calcium battery
- Snap-together, injection-molded plastic construction
- Focus-enhancing emergency lenses
- Contemporary styled, soft-corner design
Your internet browser isn't supported.
PC3 Contours Combo
Overview
The Contours PC3 Combination LED Exit/Emergency Light features a soft-cornered, injection-molded thermoplastic exit and emergency housing. The exit sign is illuminated by a field-replaceable, high-brightness LED illuminator strip. The emergency lighting power pack has two integral PAR 18 incandescent heads that are able to be aimed in two planes and are enclosed in focus-enhancing lenses. Once aimed, the lamps are secure from unauthorized tampering. The PC3 can also be end-mounted, adding to its already versatile application to providing effective illumination for safe egress. The Contours Series Combination Unit is available in red or green six-inch letters.