- Universal Mounting: all options included in standard package
- Universal Lens: clear, mirror, white; single and double sided standard
- Eagle Eye self-diagnostics are standard
- Lens snaps into place – no tools required
- Long life, energy efficient LED source
- NYC compliant
- UL924 listed, 120/277 VAC 60 Hz input
Your internet browser isn't supported.
AUXSSD
Specifications
Product Description
| Brand Name | Atlite - Emergency |
| Family | AUX Series Edge-Lit Exit Sign |
| Description | NY Universal Edge Lit, Self powered, Silver, SD |
Product Details
| Lamp Type | LED |
| UPC | 080083703296 |
| Amperage Rating | N/A |
| Exit / Emergency Material | Universal Edge Lit |
| Mounting | Surface Mount |
| Voltage Rating | 120/277V |
| Wattage | 1.1 at 277 V |
| Product Weight | 18.66 |
| Case Quantity | 1 |
| Pallet Quantity | 50 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |