Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

AtLite

ATLEM

  • NYC approved metal construction
  • Long life, LED source with up to 300 lumen output
  • No maintenance nickel cadmium battery
  • Labor savings self-diagnostics are standard
  • Expanded egress coverage, up to 60 feet
  • Fully adjustable heads
  • Patented EZ key and EZ hang installation delighters
  • Remote capable options
ATLEM

ATLEM

Overview

The AtLite Emergency Light ATLEM series is a New York City approved UL924 code compliant solution designed to run for a minimum of 90 minutes during a power outage. Key features of the series include: a nickel cadmium battery capable of providing up to 16 watts of remote capacity, steel housing and aluminum heads and LED head options of 100 lumens (superior to 9 watt incandescent), 200 lumens (superior to 12 watt incandescent sources) or 300 lumens of output. The system also includes proprietary accuLED optics, as well as self-diagnostics that perform NFPA required monthly testing and is fully compatible with SRP/SRM/SRPA LED remotes. The patented external battery disconnect and easy hang features reduce installation time and cost. The ATLEM series is designed for indoor commercial or industrial use.

Resources

Want to purchase this product?

Interested in email updates?

Need more information?