The AtLite ATLELDWA series is UL924 wet location code compliant, die cast aluminum, architectural grade, wet location and New York City approved Emergency Light. Featuring an aesthetically pleasing look, it eliminates traditional unsightly emergency light trauma. The ATLELDWA is also perfect for indoor applications where an architectural appearance is desired. Key features include maintenance free LED’s with 100 lumen output (superior to a 9 watt incandescent source) or a 300 lumen output (superior to any 12 watt incandescent source), proprietary rotatable accuLED optics, a maintenance free nickel cadmium battery as well as self-diagnostics that reduce the labor associated with NFPA required testing. The SELDWA is available with temperature ratings of -20 °C to 55 °C or 0 °C to 40 °C. Additionally the ATLELDWA’s easy hang feature reduces installation time and cost. It is available with a silver, white, black or bronze finish.
|
|
|
|
|
|
---|---|---|---|---|---|
ATLELDWA100BZSD
|
LED | Wall Mount | 120-277V | 0.7 W at 277 V | Spec |
ATLELDWA100SD
|
LED | Wall Mount | 120-277V | 0.7 W at 277 V | Spec |
ATLELDWA100WHSD
|
LED | Wall Mount | 120-277V | 0.7 W at 277 V | Spec |