- Heavy-duty, 20-gauge steel housing
- White powder coat finish
- Dual voltage input 120/277 VAC, 60Hz
- Long-life, energy-efficient LEDs (Exit face)
- Three powerful 12-watt incandescent lamps (Emergency Heads)
- Sealed lead calcium batteries (36-watt) with available remote capacity
- Universal, field-selectable chevrons
Your internet browser isn't supported.
AtLite
RCS182LED
Specifications
Product Description
Brand Name | Atlite - Emergency |
Family | RCS LED - Combo |
Description | NY LED Combo, 1 face, 2 heads, White |
Product Details
Lamp Type | LED |
UPC | 080083574322 |
Amperage Rating | 0.09 |
Exit / Emergency Material | Steel |
Mounting | Surface Mount |
Voltage Rating | 120 / 277V |
Product Weight | 3.5 |
Case Quantity | 6 |
Pallet Quantity | 192 |
Country of Origin | US |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |