- Universal mount edge lit exit: surface ceiling, wall, end mount, recessed ceiling and wall mount
- Pivot housing for sloped ceiling or back wall mount
- NYC Compliant 8" letter single-sided clear and double-sided mirror lens panels included
- Bright red LED sources
- NFPA approved field installable directional chevrons included
- UL 924 damp location listed
- Battery backup models provide 90 minutes of emergency run time
- Dual voltage input, 120/277 VAC, 60 Hz
Your internet browser isn't supported.
ACXN0R
Specifications
Product Description
| Brand Name | Atlite |
| Family | ACX AtLite Complete Edge Lit Exit |
| Description | 8" Letter Standard, Battery Backup Standard, Universal Single-sided clear and double-sided mirror panels provided, Red. |
Product Details
| Lamp Type | LED |
| UPC | 080083277742 |
| Amperage Rating | 0.01A at 277V |
| Exit / Emergency Material | Aluminum |
| Mounting | Universal Mount |
| Voltage Rating | 120/277 VAC |
| Wattage | 3.14 W |
| Product Weight | 9.84 |
| Case Quantity | 2 |
| Pallet Quantity | 48 |
| Country of Origin | CN |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | Yes |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |