- Low-power LED linear module
- Up to 90 lumens per watt
- 1' and 2' fixture lengths
- Easy installation quick connects
- Adjustable aiming positions
- UL Dry/Damp Location
- ELV or 0-10V dimming options
- 50,000 hours rated life
Your internet browser isn't supported.
LC32 - LED
Overview
With an advanced system of low powered LEDs, the LC32 delivers smooth, diffuse and consistent light to architectural features and surfaces. Equipped with an integral dimmable driver, two lumen packages, and four color temperatures, the LC32 can be easily tailored to the application while keeping energy consumption at a minimum. In addition, LC32’s unique, easy-to-install design offers continuous shadow free lighting for seamless lighting effects over long distances and solves the age old problem of fluorescent socket shadows. Best of all, the LC32 will not break the budget with its affordable pricing and low maintenance design that carries a 50,000 hour rated system life.