- Red / green selectable exit sign and emergency light
- Runs for 90 minutes when AC power is lost
- 3.6V, 1.5W long lasting LED heads provide up to 30 feet of egress coverage
- Field selectable, long-life red or green LEDs and face inserts provide deep letter colors and uniform illumination
- Selectable single or double faces and snap-in/snap-out directional chevrons
- High impact, UV resistant, 5VA flame resistant housing
- Long life, maintenance free nickel cadmium battery
- Ceiling, wall and back mount with universal J-box mounting pattern
- Remote capable model powers up to two additional APWR LED heads
- UL 924 damp location listed
- Dual voltage input 120/277 VAC, 60Hz
Your internet browser isn't supported.
APCH7RGSQ30
Specifications
Product Description
Brand Name | Sure-Lites |
Family | APC7RGSQ30, APCH7RGSQ30 Series |
Description | All-Pro Square Headed Combination Exit and Emergency Light, Red Green Selectable, Nickel Cadmium Battery, Remote Capacity, White Finish |
Product Details
Lamp Type | LED |
UPC | 080083296873 |
Amperage Rating | 0.11A at 277V |
Exit / Emergency Material | Thermoplastic |
Mounting | Junction Box |
Voltage Rating | 120/277V |
Wattage | 1.2W |
Case Quantity | 4 |
Pallet Quantity | 80 |
Country of Origin | VN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |