- Red / green selectable exit sign with remote capability
- Runs for 90 minutes when AC power is lost
- Powers two APWR remote LED heads to provide up to17 feet of egress coverage
- Field selectable, long-life red or green LEDs and face inserts provide deep letter colors and uniform illumination
- Selectable single or double faces and snap-in/snap-out directional chevrons
- High impact, UV resistant, 5VA flame resistant housing
- Nickel cadmium battery
- Ceiling, wall and back mount with universal J-box mounting pattern
- UL 924 damp location listed
- Dual voltage input 120/277 VAC, 60Hz
Your internet browser isn't supported.
APXH7RG Series
Overview
The new All-Pro APXH7RG LED red / green selectable exit sign with remote capability solves the problem of having to stock multiple exit sign colors for distributors or determining which color is required in the field for contractors. The APXH7RG will run for a minimum of 90 minutes during a power outage and provides power to two APWR LED remote heads for up to 17 feet of egress coverage. Units are supplied with both red and green LEDs and red and green face inserts to provide deep letter colors and illumination uniformity. The APXH7RG’s are pre-set to red letters and are easily changed to green letters in the field. Configurable single or double faces, snap-in/snap-out directional chevrons and universal surface ceiling, wall and end mounting make it a true universal exit and emergency lighting solution for stocking and installation needs. High impact, UV resistant, 5VA flame resistant thermoplastic housings resists discoloration due to age or UV exposure for maximum durability. Housing finishes are available in white or black for multiple design requirements The no maintenance nickel cadmium battery and a 5-year product warranty provide piece of mind for the building owner.
