- 120V-347V Loads
Specifications
Product Description
Brand Name | Wavelinx |
Family | Universal Dimming Switchpack with Dry Contact Input |
Description | WaveLinx 347V Dimming Switchpack |
Product Details
Lamp Type | N/A |
UPC | 080083840816 |
Amperage Rating | 10A |
Mounting | N/A |
Voltage Rating | 120-347V |
Product Weight | 0.01 |
Case Quantity | 18 |
Pallet Quantity | 2160 |
Country of Origin | CA |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | Yes |