- Occupancy and Vacancy Sensors
- Scheduling
- Daylighting
- DMX control
- A/V integration
- BMS integration
- Individual and zone controls
WaveLinx
ILS-1010
Specifications
Product Description
Brand Name | Wavelinx |
Family | WaveLinx Wired IL Area Controllers (ILS / ILM / ILL) |
Description | Area Controller, Small panel size |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
UPC | 080083283255 |
Amperage Rating | 5 A |
Mounting | Accessory |
Voltage Rating | N/A |
Product Weight | 15.7 |
Case Quantity | 1 |
Pallet Quantity | 66 |
Country of Origin | US |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |