- Occupancy and Vacancy Sensors
- Scheduling
- Daylighting
- DMX control
- A/V integration
- BMS integration
- Individual and zone controls
WaveLinx
ILS-0001
Specifications
Product Description
Brand Name | Wavelinx |
Family | WaveLinx Wired Area Controllers |
Description | Area Controllers, Small panel size |
Product Details
Lamp Type | N/A |
UPC | 080083283354 |
Amperage Rating | 5 A |
Mounting | Surface Mount |
Voltage Rating | 120-277V |
Product Weight | 5.46 |
Case Quantity | 1 |
Pallet Quantity | 66 |
Country of Origin | US |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |