- Configurable as Network Bridge Filter or Repeater
- Enables larger networks by segmenting long cable runs
- Single control of multiple iCANnet™ networks
- Enabls networks to grow beyond 500m (1640 ft) of cabling
- Allows larger multi story applications to be installed & commissioned
- CE compliant with all relevant standards
- Designed and manufactured to ISO9001:2015 standards
Your internet browser isn't supported.
BN-2-D-NA
Specifications
Product Description
| Brand Name | Wavelinx |
| Family | WaveLinx Wired DIN Rail Network Bridge (BN2-D-NA) |
| Description | WaveLinx Wired DIN Rail Network Bridge |
Product Details
| Lamp Type | N/A |
| UPC | 080083256440 |
| Amperage Rating | N/A |
| Mounting | N/A |
| Voltage Rating | N/A |
| Product Weight | 0.9 |
| Case Quantity | 1 |
| Pallet Quantity | 990 |
| Country of Origin | GB |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |