- Multi-scene selection, raise/lower, toggle on/off for a zone or area
Your internet browser isn't supported.
CLS-4TSB-RL-W
Specifications
Product Description
Brand Name | Wavelinx |
Family | WaveLinx Wired CLS Wallstation (CLS) |
Description | Small Buttons (TSB), Raise/Lower, On/Off,Small Buttons, No Raise/Lower/ON/OFF,White |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
UPC | 080083506330 |
Amperage Rating | N/A |
Mounting | Wall Mount |
Voltage Rating | 12VDC |
Product Weight | 0.5 |
Case Quantity | 10 |
Pallet Quantity | 2400 |
Country of Origin | GB |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |