- Long life LED source with adjustable optics
- Sealed Nickel Cadmium battery
- Patented EZ hang and EZ Key features reduce labor cost
- Universal J-box mounting pattern and keyhole slots
- Multi voltage input 120/240/277 VAC
- Injection-molded, color-stable, high-impact thermoplastic
- Eagle Eye self diagnostic option
- 5 year warranty
- 7 year prorated battery warranty
Your internet browser isn't supported.
SEL50SD
Specifications
Product Description
| Brand Name | Sure-Lites |
| Family | SEL25 / SEL50 / SEL60 |
| Description | LED EM,white polycarbonate,NiCad bat,50 ft,SD |
Product Details
| Lamp Type | LED |
| UPC | 080083733361 |
| Amperage Rating | 0.15A/0.14A |
| Exit / Emergency Material | Polycarbonate |
| Mounting | Ceiling/Wall Mount |
| Voltage Rating | 120 / 277V |
| Wattage | 1.19W |
| Product Weight | 2.2 |
| Case Quantity | 6 |
| Pallet Quantity | 324 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |