- Precision die-cut aluminum housing with natural finish
- Medium or mogul-base porcelain socket
- Fluted, formed specular aluminum refractor
- Twelve-inch open bottom acrylic refractor or cutoff reflector
- Pole- or wall-mount options
- Available in three optical distributions
- Available with 18", 24" or 30" mounting bracket
- Optional NEMA twistlock photocontrol for dusk-to-dawn operation
- Housing slip fits over 1-5/8" to 2-2/3" O.D. pipe
Streetworks
RMA10SR2XX
Specifications
Product Description
Brand Name | Streetworks |
Family | RMA/RMC Security Light |
Description | Acrylic Refractor, 100W, High Pressure Sodium, Reac./NPF, 120V |
Product Details
Lamp Type | LED |
UPC | 662400118237 |
Amperage Rating | 0.83A |
Mounting | Wall/Pole Mount |
Voltage Rating | 120V |
Wattage | 100 W |
Product Weight | 5.4 |
Case Quantity | 1 |
Pallet Quantity | 80 |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |