- UL Listed under Standard 183 for make or break under load
Your internet browser isn't supported.
Specifications
Product Description
| Brand Name | MWS |
| Family | ST Starter Fitting Starter Cable |
| Description | 480V,Starter Cable,10, 2 Conductors Plus Ground |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | N/A |
| UPC | 080083191307 |
| Amperage Rating | 20A |
| Mounting | N/A |
| Voltage Rating | 277V |
| Wattage | 9600W |
| Product Weight | 0.5 |
| Case Quantity | 60 |
| Pallet Quantity | 1800 |
| Country of Origin | MX |
| ARRA | Yes |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |