- Available in 2' x 4', 2' x 2' and 1' x 4'
Your internet browser isn't supported.
24GR-LD5-48-A125-UNV-L835-CD1-U
Specifications
Product Description
| Brand Name | Metalux |
| Family | GRLED Series |
| Description | GR Series LED Recessed Troffer, 2 x 4, 4800 Lumen, 3500K, 0 to 10V Dim Driver |
Product Details
| Lamp Type | LED |
| UPC | 080083808809 |
| Amperage Rating | 0.113 A |
| Color Temperature Max | 3500K |
| Mounting | Ceiling Mount |
| Voltage Rating | 120-277V |
| Wattage | 31.4W |
| Product Weight | 20.0 |
| Case Quantity | 1 |
| Pallet Quantity | 28 |
| Country of Origin | MX |
| ARRA | No |
| Dimensional Data | 2'x4' |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |