- Maximum operation in commercial and industrial environments
Specifications
Product Description
Brand Name | Metalux |
Family | VT3 Series |
Description | 8' Length Vaportite (Gasketed Enclosure),2 Lamps,32W T8,Internal Prismatic Lens/15% DR High Impact Additive (Standard),120-277V,T8 Electronic Start,Wet Location Label |
Product Details
Lamp Type | Fluorescent |
UPC | 080083525508 |
Amperage Rating | 0.22A |
Mounting | Surface Mount |
Voltage Rating | 120-277V |
Wattage | 61W |
Product Weight | 20.0 |
Case Quantity | 1 |
Pallet Quantity | 30 |
Country of Origin | MX |
ARRA | Yes |
Dimensional Data | 8' |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |