- Choice of 15 high efficiency, patented AccuLED Optics™
- Lumen packages range from 2,459 – 11,480 (20W – 95W)
- Available in 2200K, 2700K, 3000K, 3500K, 4000K, 5000K or 5700K CCT
- Greater than 90% lumen maintenance at 60,000 hours
- Wireless controls and monitoring options available
- IP66 enclosure rating
- Five-year warranty
- Hook-N-Lock mounting standard for quick installation
McGraw-Edison
IST Impact Elite Trapezoid
Overview
The IMPACT Elite Trapezoid cutoff wall luminaire makes an ideal complement to site and facade lighting design. Rugged construction and full range of optical packages provide facade and security lighting for light restricted zones surrounding schools, office complexes, apartments, and recreational facilities. U.L. and cUL Listed for wet locations in down mount applications and damp locations in up mounted applications.
Consult with an Expert
Discover the difference expert project support and advice makes. Our industry experts are available to help you select the right lighting for your project and its specific requirements. Put their knowledge and experience to work for you.
Tell Me More