- Choice of 10 high efficiency, patented AccuLED Optics™
- Lumen packages range from 2,459 – 8,123 (20W – 66W)
- Available in 2200K, 2700K, 3000K, 3500K, 4000K, 5000K or 5700K CCT
- Greater than 90% lumen maintenance at 60,000 hours
- Wireless controls and monitoring options available
- IP66 enclosure rating
- Five-year warranty
- Hook-N-Lock mounting standard for quick installation
McGraw-Edison
ISC Impact Elite Cylinder
Overview
The IMPACT Elite Cylinder cutoff wall luminaire makes an ideal complement to site design. Rugged construction and full range of optical packages provide facade and security lighting for light restricted zones surrounding schools, office complexes, apartments, and recreational facilities. U.L. and cUL Listed for wet locations in down mount applications and damp locations in up mounted applications.