- Luminous accent for tight architectural details
- Patented acrylic optical assembly for precise, even beam control
- 4 Kelvin temperatures of white light. Custom colors available
- May be specified for interior or exterior applications
- 3 mounting options: surface, side surface and field adjustable
- Units can be placed end-to-end for continuous row illumination
- 24v driver, fixed dimmable outputs in 120v and 277v input supply
- Power Consumption (w/ft): SO (3.39), MO (5.09), HO (7.12), VHO (7.62)
- Anodized-aluminum finish is standard, custom finished available
Your internet browser isn't supported.
iO LED
line 2.0 Symmetric and Asymmetric
Overview
The iO LED Line 2.0™ luminaire from Cooper Lighting Solutions is a low voltage linear accent LED luminaire ideal for illuminating both interior and exterior vertical surfaces. The 5°, 10°, 30°, 60° and 90° (both symmetrical and asymmetrical options available) optical distributions can be utilized for accent or general illumination and are designed for tight beam control and to minimize stray light. Line 2.0™ is available in nominal 18", 36", 54" and 72" lengths. The variety of mounting options simplify installation and support a broad range of linear lighting applications.