- Ultra-shallow housing; Compatible with HALO 4" LED modules/trims
Specifications
Product Description
Brand Name | Halo |
Family | H245RICAT Series |
Description | 4" LED 3000K Module, and H4 Remode,l 120-277V Housing |
Product Details
Lamp Type | LED |
UPC | 080083847082 |
Amperage Rating | 0.054A at 277V |
Aperture | 4 Inch |
Color Temperature Max | 3000K |
Mounting | Recessed |
Voltage Rating | 120-277V |
Wattage | 15 W |
Product Weight | 1.9 |
Case Quantity | 2 |
Pallet Quantity | 160 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |