- 6-inch Canless EZ-Trim Accessory. 6-inch lens overlay, white trim, white baffle.
HALO
CEZ6125LTRMWHWB
Specifications
Product Description
Brand Name | Halo |
Family | Canless EZ-Trim |
Description | 6-inch Canless EZ-Trim Accessory. 6-inch lens overlay, white trim, white baffle. |
Product Details
Lamp Type | Accessory |
UPC | 080083274161 |
Amperage Rating | N/A |
Aperture | 6 Inch |
Mounting | Accessory |
Voltage Rating | N/A |
Product Weight | 0.11 |
Case Quantity | 36 |
Pallet Quantity | 360 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |