- Accepts a wide variety of lamps
- Coil spring retention
- Reflector and Trim available in a variety of finishes
HALO
426TBZ
Specifications
Product Description
Brand Name | Halo |
Family | 426 Reflector Cone |
Description | 6" Trim Reflector Cone Tuscan Bronze Trim with Tuscan Bronze Reflector Cone |
Product Details
Lamp Type | Halogen, Incandescent, LED, CFL (Not Included) |
Amperage Rating | N/A |
Aperture | 6 Inch |
Mounting | Recessed |
Range of Motion | N/A |
Recessed Trim | Reflector Cone |
Voltage Rating | N/A |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |