- Die cast trim ring
- Coilex® Baffle
- For general illumination
- 35° tilt
- Baffle and trim available in a variety of finishes
HALO
1493W
Specifications
Product Description
Brand Name | Halo |
Family | 1493 LV Coilex® Baffle 35° Tilt |
Description | 4" Trim Coilex Baffle White Trim with White Baffle, MR16 |
Product Details
Lamp Type | N/A |
Amperage Rating | N/A |
Aperture | 4 Inch |
Mounting | Recessed |
Range of Motion | N/A |
Recessed Trim | Metal Baffle |
Voltage Rating | N/A |
Country of Origin | CN |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | Yes |