- Round 5"/6" Dual Zone Smart Wi-Fi(R) LED Trim – Control the downlight and outer ring independently or together!
- White tuning (2200K - 6500K) plus 16 million colors and wireless dimming to 5 percent (120V input) all via the WiZ App, 90 plus CRI (do not use with standard dimmers)
- Set schedules, scenes, static/dynamic lighting modes, rhythms, music sync, and SpaceSense(TM) motion sensing technology
- Configure and control lighting quickly with the WiZ App over Wi-Fi
- Pro Installers can use the WiZ Pro Setup App to manage multiple projects, pair over Bluetooth, and access advanced features in the WiZ Pro Dashboard
- Lens & Trim: Transparent Acrylic Trim with White Baffle & Curved Regressed Lens
- Brightness (nominal lumens): Downlight (Zone A): 1000 lm
- Ring (Zone B) 100 lm
- HALO 5"/6" LED Trims are compatible with most 5" and 6" recessed housings
- IC-rated, AIR-TITE, Energy Star, and wet location-listed
- Life: 50,000 hrs of maintenance free operation
- 5-year warranty
Your internet browser isn't supported.
RLWZDZT56
Specifications
Product Description
Brand Name | Halo |
Family | RL Dual Zone Smart Wi-Fi® Recessed LED Trims |
Description | 5/6" RL Dual Zone Smart Wi-Fi(R) Recessed Baffle LED Trim Connected by WiZ Pro, 120V 60Hz, wireless dimming to 5%, Matte White. |
Product Details
Lamp Type | LED |
UPC | 080083297153 |
Amperage Rating | .09A at 120V |
Color Temperature Max | 6500K |
Mounting | Direct Mount |
Voltage Rating | 120V |
Wattage | 9.1W |
Case Quantity | 4 |
Pallet Quantity | 360 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |