- 4" Smart Wi-Fi(R) Recessed Baffle Adjustable Gimbal Canless LED Downlight Connected by WiZ Pro
- Suitable for remodel and new construction installations (For new construction, use with canless mounting frames/plates)
- White tuning (2200K - 6500K) + 16 million colors + wireless dimming to 5 percent (120V input) all via the WiZ App, 90+ CRI (do not use with standard dimmers)
- Set schedules, scenes, static/dynamic lighting modes, rhythms, music sync, and SpaceSense technology that turns your lights into motion sensors, so they turn on with movement
- Configure and control lighting quickly with the WiZ App over Wi-Fi
- Pro Installers can use the WiZ Pro Setup App to manage multiple projects, pair over Bluetooth, and access advanced features in the WiZ Pro Dashboard
- Lens & Trim: Recessed matte white baffle trim, curved diffuse lens for low-glare, even illumination
- Adjustable gimbal tilts up to 35 degree and rotates 360 degree to aim light where it’s needed
- 900 lm, 120V 60Hz, wireless dimming to 5 percent (do not use with standard dimmers)
- Meets AIR-TITE and code compliance for additional energy savings
- Life: 50,000 hrs of maintenance-free operation in damp locations
- 5-year warranty
Your internet browser isn't supported.
HALO
RAWZC409
Specifications
Product Description
Brand Name | Halo |
Family | RA Smart Wi-Fi® Recessed Adjustable Canless LED Downlights |
Description | 4-inch Smart Wi-Fi® Recessed Baffle Adjustable Gimbal Canless LED Downlight Connected by WiZ Pro. 900 Lumens, 90+ CRI, Full Color + Tunable White via Wiz App. 120V 60HZ, Matte White Finish. |
Product Details
Lamp Type | LED |
UPC | 080083297863 |
Amperage Rating | 0.09A |
Aperture | 4 Inch |
Color Temperature Max | 6500K |
Mounting | Recessed |
Voltage Rating | 120V |
Wattage | 10.8W |
Case Quantity | 4 |
Pallet Quantity | 360 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |