Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

HL36SAR

  • 3” square directional remodel LED module
  • This square recessed lighting delivers up to 1700 lumens
  • Adjustable mechanism tilts up to 35° and rotates up to 360°
  • Available in 2700K, 3000K, 3500K, 4000K CCT, and Dim-to-Warm
  • No additional housing required – wing clamps hold module in ceiling
  • Suitable for 2x6 framing or shallow plenum construction
  • Easily interchangeable optical distributions
  • Full vocabulary of trim styles and color finishes
  • 120/277V input, phase cut and 0-10V dimming compatible
  • Five year limited warranty
HL36SAR

HL36SAR

Ultimate flexibility and superior performance in square recessed lighting

HL3 is a family of 3” round and square directional LED recessed luminaires delivering superior performance and value. Equipped with Interchangeable trims and optics, HL3 provides solutions for accent, task, wall washing, and general area illumination. The HL3 family is perfect for residential and light commercial applications where performance and flexibility is key.

Resources

Stock Catalog Number (3)

Looking to customize your product?

Other products you might be interested in

Want to purchase this product?

Interested in email updates?

Need more information?