- Round 2”, 4”, 6” & 8” sizes available; Canless installation with remote driver / junction box, no housing required
- 6-color Field-SeleCCTable: 2700K, 3000K, 3500K, 4000K, 5000K, 6500K
- Brightness (Lumens): Up to 8000lm ( 8”), Up to 3000lm ( 6”) , Up to 1200lm (4”), 800lm ( 2”)
- Dimming (up to 2100 Lumens): Dual Dimming to 5% (0-10V and phase cut LE/TE) and universal voltage 120-277V
- Dimming (above 2100 Lumens): 0-10V Dimming to 5% and universal voltage 120-277V
- Integrated Wall Washers with rotating lenses are available in sizes 4" & 6"
- Emergency Battery pack available 4”, 6”, & 8” sizes
- Decorative smooth and baffle trim overlays
- AIR-TITE, wet location-listed, IC-rated, and ENERGY STAR® certified
- 50,000 hrs of maintenance-free operation
- 5-year warranty
Your internet browser isn't supported.
LCR630WW9FSE010
Specifications
Product Description
| Brand Name | Halo |
| Family | LCR Series Canless LED Downlighting |
| Description | 6" LED Canless Wall Wash Module, Round with Remote Driver, J-Box, 2700-6500 CCT |
Product Details
| Lamp Type | LED |
| UPC | 080083261727 |
| Amperage Rating | 0.117A @ 277V |
| Aperture | 6 Inch |
| Color Temperature Max | 6500K |
| Mounting | Fixture Mounted |
| Voltage Rating | 120-277V |
| Wattage | 32.5 W |
| Product Weight | 2.78 |
| Case Quantity | 4 |
| Pallet Quantity | 200 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |