- Optimized for use with LED MR16 lamps
- Accomidates 3/8" to 1-1/4" thick ceilings
- Got-Nail bar hangers with integral nail
- Hinged junction box with MN wire trap
- Integral transformer, 120/277 in, 12V 10W output
- For use in insulated ceilings and airtight
- Wet location listed with lens trims
- Quick connect push-in wire nuts included
HALO
1435GBBB
Specifications
Product Description
Brand Name | Halo |
Family | E44MR16ICAT Series |
Description | 4" Round Pinhole with Oculus, Open, 35° Tilt, German Bronze with Black Baffle |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
Amperage Rating | N/A |
Aperture | 4 Inch |
Mounting | Recessed |
Recessed Trim | Open Pinhole with Oculus |
Voltage Rating | N/A |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |