Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

HLBE Contractor Bulk Pack

  • Canless 4" & 6" downlight
  • Sold in contractor friendly bulk packs of 12 and 24 units
  • Fixed 3000K soft white color temperature
  • Polymer trim with smooth lens
  • Ultra-slim 1/2" thin design and installs in 2x2 plenum space
  • Held securely in 0.5"-1.25" thick ceilings with retention springs
  • Canless installation, no additional housing or junction box required
  • Up to 1025 nominal lumens
  • 120V Input, dimmable down to 10% with select phase cut dimmers
  • Wet location listed for showers and protected ceilings
  • Air-tite and suitable for direct contact with insulation
  • Accessory mounting bracket sold separately
  • Five year limited warranty
HLBE Contractor Bulk Pack

HLBE Contractor Bulk Pack

Contractor Bulk Pack

The HALO HLBE is a 4" and 6" ultra-thin canless downlight sold exclusively in contractor-friendly bulk packs. Get HALO quality with the ease of buying in bulk. It features a 3000K soft white color temperature and is dimmable to 10%, providing great light for any occasion. HLBE is ideal for new construction and remodel jobs. It's perfect for tight plenum spaces and saves you time and money on installation.

Buy in bulk

Buy in bulk

Contractor bulk packs give you the quality HALO products you need with a simpler ordering experience and a better price.

Installs virtually anywhere

Installs virtually anywhere

The HLBE is just 1/2" thick and does not require a recessed housing for installation. It's perfect for tight plenum spaces and saves you time and money on installation.

Customer Preferred Color Temperature

Customer Preferred Color Temperature

At 3000K (warm white), the HLBE offers the most versatile and common color temperature option for residential applications, giving you peace of mind to install quickly and accurately.

Resources

Want to purchase this product?

Interested in email updates?

Need more information?