- Wall wash distribution with exclusive rotatable linear spread lens
- Universal Voltage 120V – 277V, 0-10V dimming down to 1%
- L70 at 60,000 hours (70% lumen maintenance at 60,000 hours)
Your internet browser isn't supported.
HC8R20D010
Specifications
Product Description
| Brand Name | Halo Commercial |
| Family | HC8R LED 8" Retrofit Downlight Series |
| Description | 8" to 10" retrofit kit collar ring and junction box/driver pack with preinstalled oversized trim ring, 2000 Lumens, UNV 0-10V Dimming Driver |
Product Details
| Lamp Type | LED |
| UPC | 080083908240 |
| Amperage Rating | 0.07A at 277V |
| Aperture | 8 Inch |
| Mounting | Recessed |
| Voltage Rating | 120-277V |
| Wattage | 20.6W |
| Product Weight | 6.5 |
| Case Quantity | 1 |
| Pallet Quantity | 20 |
| Country of Origin | MX |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |