- Selectable built-in light level sensor
Specifications
Product Description
Brand Name | Greengate |
Family | ONW/VNW-P-1001-MV - PIR 120/277/347 (Grd Req) |
Description | PIR Single Level, No Neutral, 120/277V Wall Switch Sensor, Light Almond |
Product Details
Lamp Type | N/A |
UPC | 080083523887 |
Amperage Rating | 0.25 A |
Mounting | Surface Mount |
Voltage Rating | 120 / 277V |
Wattage | 800W/1200W/2700W |
Product Weight | 0.5 |
Case Quantity | 10 |
Pallet Quantity | 1200 |
Country of Origin | MY |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |